Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Clip - Clip
Bill of material
80.037
ARTNR
Partnumber
80.037
FT
Type
1
SV
Clamping range from
10 mm
SB
Clamping range up to
12 mm
H
Height
20.0 mm
B
Width
15.5 mm
TF
Depth
6.35 mm
DB
Hole diameter
2.40 mm
AB
Number of holes
1
BABS
Hole distance
0.0 mm
WER
Material code
1.1200
GEW
Weight
1,2 g
OB
Surface
verzinkt/zinc plated
GP
Basis
-
KB
Clamping width
0 mm
H4
Basis to center
9 mm
H1
Basis Abstand
0.60 mm
D
0.00 mm
H2
1.70 mm
H3
6.20 mm
H5
16.00 mm
A1
0.00 mm
A2
12.70 mm
A3
8.20 mm
A5
7.80 mm
A6
14.20 mm
R2
1.25 mm
R3
1.50 mm
R5
2.50 mm
T
Thickness
0.50 mm
R1
0.00 mm
BBO
Breite Basis Oberteil
0.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices